IESNA:LM-63-2002
[TEST]P1462010
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-2)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]PRV-P-50-727-U-T4W
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 1 SQUARE 50W 70CRI 2700K FIXTURE w/ TYPE IV WIDE DISTRIBUTION OPTIC
[LAMP] (10) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.44A 52.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5687.9
TILT=NONE
10 -1 1 38 22 1 1 0.3333 0.3333 0.0000
1.000 1 52.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 44 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
908.0 949.4 991.6 1031.2 1086.3 1143.3 1179.1 1216.8 1242.5 1270.1 1317.9 1383.1 1467.7 1594.5 1689.2 1778.3 
1919.9 2005.3 2122.0 2209.3 2240.6 2251.6 2314.1 2371.1 2350.0 2172.6 1873.9 1744.3 1519.2 1159.8 839.1 595.5 
406.2 253.7 139.7 38.6 1.8 0.0 
908.0 949.4 994.4 1035.7 1084.5 1137.8 1181.9 1210.4 1244.4 1271.0 1314.2 1384.1 1469.5 1582.6 1680.9 1779.2 
1890.4 1988.8 2094.5 2148.7 2206.6 2259.9 2312.3 2348.1 2316.9 2171.7 1908.8 1786.6 1566.0 1209.4 868.5 610.2 
436.5 271.1 147.0 38.6 1.8 0.0 
908.0 951.2 991.6 1035.7 1087.2 1138.7 1184.6 1223.2 1249.9 1279.3 1317.9 1374.9 1458.5 1561.4 1664.4 1763.6 
1855.5 1952.9 2047.6 2136.7 2219.5 2273.7 2330.7 2369.3 2353.6 2257.1 2067.8 1962.1 1791.2 1478.7 1149.7 
824.4 585.4 359.3 209.5 65.3 1.8 0.0 
908.0 949.4 988.0 1031.2 1075.3 1125.8 1169.9 1210.4 1249.0 1280.2 1310.5 1365.7 1431.8 1519.2 1629.4 1720.4 
1812.3 1897.8 2009.9 2111.0 2173.5 2210.3 2266.3 2320.6 2314.1 2269.1 2192.8 2134.9 2033.8 1758.1 1416.2 
1055.0 738.9 456.8 252.7 74.4 2.8 0.0 
908.0 944.8 984.3 1018.3 1063.3 1110.2 1160.7 1203.0 1243.4 1272.9 1311.5 1354.7 1408.9 1482.4 1587.2 1688.3 
1754.4 1828.0 1897.8 1979.6 2053.1 2124.8 2214.9 2298.5 2343.5 2371.1 2382.1 2374.8 2327.0 2137.7 1820.6 
1406.1 1007.3 643.3 314.3 100.2 2.8 0.0 
908.0 940.2 974.2 1001.7 1045.9 1088.1 1129.5 1172.7 1215.0 1262.7 1302.3 1342.7 1396.9 1452.1 1529.3 1609.2 
1668.0 1752.6 1827.0 1913.4 1999.8 2082.5 2172.6 2265.4 2343.5 2414.3 2491.5 2502.5 2477.7 2318.7 2027.4 
1626.7 1203.0 787.6 414.5 138.8 2.8 0.0 
908.0 940.2 973.3 1002.7 1038.5 1079.9 1123.1 1173.6 1215.0 1260.9 1302.3 1349.1 1391.4 1453.9 1529.3 1596.4 
1662.5 1742.5 1818.8 1902.4 1996.1 2078.8 2167.1 2264.5 2351.8 2405.1 2482.3 2493.3 2481.4 2317.8 2039.3 
1612.9 1182.8 791.3 430.1 138.8 2.8 0.0 
908.0 936.5 961.3 988.9 1017.4 1048.6 1092.7 1129.5 1179.1 1217.7 1276.5 1319.7 1376.7 1433.7 1494.3 1549.5 
1616.6 1681.8 1759.9 1841.7 1933.6 2019.1 2114.7 2202.9 2273.7 2316.9 2334.3 2337.1 2322.4 2167.1 1865.6 
1462.2 1015.5 668.1 401.6 145.2 4.6 0.0 
908.0 923.6 942.0 961.3 988.0 1014.6 1044.0 1072.5 1112.9 1152.5 1201.2 1253.6 1308.7 1371.2 1430.0 1485.2 
1547.6 1614.7 1688.3 1765.5 1842.7 1920.8 1991.5 2059.5 2112.9 2137.7 2109.2 2084.4 2009.9 1826.1 1538.5 
1176.4 834.5 526.6 327.2 127.7 3.7 0.0 
908.0 921.8 928.2 941.1 962.2 981.5 999.9 1024.7 1046.8 1078.0 1111.1 1152.5 1194.7 1244.4 1295.8 1345.5 
1402.4 1460.3 1523.8 1602.8 1671.7 1736.0 1792.1 1838.1 1876.7 1881.3 1817.8 1780.2 1686.4 1474.1 1203.0 
901.6 633.2 431.9 282.1 101.1 1.8 0.0 
908.0 911.7 915.4 922.7 931.9 943.8 955.8 970.5 982.4 999.0 1021.0 1044.9 1073.4 1101.0 1129.5 1164.4 
1199.3 1243.4 1283.9 1334.4 1380.4 1422.7 1460.3 1482.4 1493.4 1476.0 1407.0 1352.8 1271.9 1076.2 850.1 645.2 
470.5 345.6 242.6 78.1 1.8 0.0 
908.0 907.1 904.3 908.0 914.4 920.9 931.0 937.4 945.7 957.6 972.3 991.6 1010.0 1032.1 1053.2 1079.9 
1113.9 1147.0 1183.7 1224.1 1264.6 1303.2 1332.6 1348.2 1352.8 1329.8 1252.6 1200.3 1111.1 923.6 728.8 553.3 
415.4 307.0 217.8 68.9 1.8 0.0 
908.0 904.3 899.7 898.8 899.7 900.7 906.2 908.9 910.8 915.4 923.6 932.8 941.1 954.0 966.8 986.1 1012.8 
1036.7 1069.8 1101.9 1127.7 1150.6 1166.2 1169.0 1153.4 1110.2 1018.3 973.3 880.4 725.1 568.0 440.2 348.3 
264.7 192.1 66.2 1.8 0.0 
908.0 897.0 879.5 871.2 863.9 859.3 851.0 840.9 830.8 825.3 811.5 802.3 792.2 783.0 778.4 775.7 776.6 778.4 778.4 
774.7 766.5 746.3 718.7 680.1 633.2 577.2 515.6 490.8 447.6 391.5 341.0 296.8 258.2 211.4 151.6 59.7 1.8 0.0 
908.0 890.5 866.6 846.4 829.9 817.0 799.6 783.9 767.4 748.1 728.8 706.7 683.8 664.5 645.2 628.6 612.1 596.5 577.2 
556.9 532.1 506.4 477.9 448.5 420.9 394.3 367.6 356.6 340.0 310.6 281.2 251.8 214.1 168.2 114.9 43.2 1.8 0.0 
908.0 882.3 855.6 829.0 801.4 785.8 765.6 746.3 728.8 710.4 689.3 669.1 645.2 623.1 601.0 578.1 554.2 533.0 511.0 
489.8 468.7 447.6 429.2 408.0 386.9 365.8 342.8 333.6 317.1 288.6 262.8 234.4 195.8 147.0 87.3 38.6 0.9 0.0 
908.0 877.7 842.8 809.7 783.0 762.8 742.6 727.9 715.9 704.9 691.1 677.3 658.0 636.9 613.9 587.3 561.5 536.7 516.5 
495.4 476.1 453.1 431.0 408.0 382.3 355.7 330.9 319.8 305.1 280.3 252.7 222.4 182.9 126.8 76.3 29.4 0.9 0.0 
908.0 871.2 836.3 799.6 770.1 748.1 733.4 723.3 719.6 715.9 712.2 702.1 688.4 670.0 647.0 624.9 602.0 579.0 556.9 
534.9 509.1 482.5 452.2 422.8 394.3 364.9 339.1 329.0 315.2 287.7 256.4 222.4 175.5 127.7 76.3 23.0 0.9 0.0 
908.0 865.7 827.1 794.0 761.0 740.7 729.7 727.0 728.8 731.5 732.5 727.9 715.0 703.1 685.6 665.4 646.1 624.0 600.1 
572.6 544.1 511.0 476.1 443.9 408.0 378.6 356.6 347.4 329.0 297.8 265.6 220.6 177.4 132.3 80.0 21.1 0.9 0.0 
908.0 863.9 823.5 787.6 760.0 742.6 738.9 735.2 739.8 743.5 744.4 742.6 732.5 721.4 705.8 686.5 670.0 644.2 623.1 
593.7 558.8 522.9 484.3 447.6 409.0 381.4 362.1 350.2 333.6 300.5 273.0 220.6 165.4 103.9 57.9 23.9 0.0 0.0 
908.0 858.4 817.0 782.1 757.3 747.2 742.6 746.3 754.5 761.9 761.9 760.0 748.1 737.1 715.9 696.6 674.6 647.9 624.9 
596.5 563.4 528.4 484.3 446.6 409.0 381.4 361.2 350.2 336.4 304.2 275.7 227.9 156.2 73.5 21.1 4.6 0.0 0.0 
908.0 858.4 817.9 780.3 756.4 745.3 743.5 748.1 757.3 763.7 767.4 765.6 756.4 743.5 727.0 706.7 683.8 657.1 632.3 
603.8 568.9 531.2 488.9 447.6 413.6 382.3 360.3 349.2 336.4 302.4 272.0 217.8 148.9 36.8 0.0 0.0 0.0 0.0 
